Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22128 - Grommets
Bill of material
9033425
BNARTNR
Order number
ARTNR
Article No.
NBCUSTOM
Standard description
DI
n x Di
mm
H
Height
20 mm
DA
Width
21.7 mm
STGEW
Unit weight
g
MATK
Material Grommet
TPE/TPV
MATF
Color
Black
PACK
Packaging Unit
10 PCS
IP54
Protection grade
IP54
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models