Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22114 - Blanking plugs
Bill of material
3692014
BNARTNR
Order number
ARTNR
Article No.
A
Size
xx
L
Length
mm
H
Height
mm
DA
Diameter outside
mm
DA1
Diameter outside
mm
STGEW
Unit weight
g
MATK
Material blanking plug
PA6 GF30
MATF
Color
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models