Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22057 - Cable glands
Bill of material
3692589
BNARTNR
Order number
ARTNR
Article No.
A
Thread
mm
C
Clamping area
mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Edelstahl 1.4305 / AISI 303 Edelstahl
MATDR
Material Pressure ring
Brass nickel-plated
MATDA
Material sealing ring outer
CR/NBR
MATDI
Material sealing ring inner
CR/NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP65
Protection grade
IP65 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
73269098
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models