Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22052 - Hex stand-offs with internal and external thread, free-cutting steel, zinc plated blue
Bill of material
BN 22052 3822159 hex stand-off M6x60
BNARTNR
Identification
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000 mm
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
L
Nominal length
mm
A
10.000 mm
B
mm
S
9.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models