Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20920 - Hex socket TOP-spacer screws, steel, zinc plated blue, added lubricant
Bill of material
BN 20920 3615087 hex socket TOP-spacer screw 6x100
BNARTNR
Identification
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, added lubricant
D1
6 mm
L
mm
D2
10 mm
K
23 mm
SW
4 mm
B
~
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models