Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20915 - Hex socket universal screws (Toproc® Topspan), zinc plated yellow, waxed
Bill of material
BN 20915 3613626 hex socket universal screw 6x70
BNARTNR
Identification
BNNORM1
Toproc® Topspan
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated yellow, waxed
D1
Nominal thread diameter
6.0 mm
L
Nominal length
mm
D2
Head diameter max.
10.000 mm
B
mm
K
Head height ~
6.000 mm
SW
4.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models