Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20738 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 10.9, zinc flake coated GEOMET® 500 A
Bill of material
BN 20738 3753633 hex head bolt M12x60
BNARTNR
Identification
BNNORM1
DIN 931
BNNORM2
ISO 4014
BNMAT
Material
Steel 10.9
BNSURFACE
Surface
zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
C
Height of plate lug (or thickness of the flange or collar) max.
mm
DA
Inner diameter of bearing surface max.
mm
DS
Shank diameter min.
mm
DW
min.
mm
E
Width across corners min.
mm
K
Head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
A
Distance
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models