Catalog navigation
CAD model selection
Selectable products: 95
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20728 - Set of SB bolts fully threaded for non-preloaded structural bolting assemblies (EN 15048; ISO 4017; ISO 4032), cl. 8.8, hot dip galvanized
Bill of material
BN 20728 3726305 set of SB bolts fully threaded for non-preloaded structural bolting assemblie M20x40
BNARTNR
Identification
BNNORM1
EN 15048
BNNORM2
ISO 4017
BNNORM3
ISO 4032
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
hot dip galvanized
D
Nominal thread diameter
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance from the last full form thread to the bearing face max.
K
Head height
R
Transition radius under head min.
S
Across-flats-dimension max.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models