Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20724 - Miniatur self-clinching nutsfor metallic materials
Bill of material
3801834
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Stainless steel 18/8 (AISI 300) passivated
D1
Thread
LB
Hole-Ø in sheet +0.08 0
mm
D2
max.
mm
D3
±0.25
5.6 mm
M
±0.25
1.4 mm
H
max.
0.61 mm
SM
Min. thickness
0.64 mm
MRL
Min. edge distance up to the hole centre
mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models