Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20666 - Standoffs for metallic materials
Bill of material
3579982
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
SSS
WVIS
Material
Steel, zinc-plated, colorless passivated (code "zi")
L1
Length ±0.13
mm
N
Nominal-Ø
4 mm
D2
Ø-Loch +0.080
5.40 mm
D3
Ø-Loch +0.080
4.0 mm
L2
Length min.
mm
SM1
Min. thickness
1.0 mm
SM2
Sheet thickness
1.0-1.8 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models