Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20630 - Self-clinching nuts floating, with UNF thread, for metallic materials (PEM® AC), stainless steel 18/8 (AISI 300), passivated
Bill of material
3578601
NENN
Identification
BNARTNR
Order number
BNARTNR1
Order number
CODE
Code
WVIS
Material
Stainless steel 18/8 (AISI 300)
BNSURFACE
Surface
passiviert
D1
Thread
10-32
LB
Hole-Ø in sheet +0.003 0
0.406 Inch
D2
max.
0.405 Inch
D3
max.
0.405 Inch
D4
±0.015
0.47 Inch
M
max.
0.17 Inch
H
max.
Inch
SM
Min. thickness
Inch
MRL
Min. edge distance up to the hole centre
0.36 Inch
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models