Catalog navigation
CAD Model seçimi
Uygun ürünler: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20612 - Self-clinching nuts with UNC thread, for stainless steel and metallic materials (PEM® SP), stainless steel (A286), passivated
Bill of material
3576106
NENN
Identification
BNARTNR
Order number
BNARTNR1
Order number
BNNORM1
UNC
CODE
Code
WVIS
Material
Stainless steel (A286)
BNSURFACE
Surface
passivated
D1
Thread
H
max.
Inch
LB
Hole-Ø in sheet +0.003/0
Inch
MRL
Min. edge distance up to the hole centre
Inch
D2
max.
Inch
D3
±0.01
Inch
M
±0.01
Inch
SM
Min. thickness
Inch
BNMAT
Material