Catalog navigation
Seleção de modelos em CAD
Available products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20548 - Threaded rod hex head with collar (SPAX®), zinc plated blue, waxed
Bill of material
BN 20548 3582351 threaded rod 16x1200
BNARTNR
Identification
BNNORM1
SPAX®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, waxed
D1
16.000 mm
P
6.000 mm
L
mm
D2
26.000 mm
S
22.000 mm
K
13.000 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD