Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20519 - Self-clinching nuts with UNC thread, for metallic materials (PEM® CLS/CLSS), stainless steel (AISI 300), passivated
Bill of material
3607609
NENN
Identification
BNARTNR
Order number
BNARTNR1
Order number
BNNORM1
UNC
CODE
Code
WVIS
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
D1
Thread
H
max.
INCH
LB
Hole-Ø in sheet +0.003/0
INCH
MRL
Min. edge distance up to the hole centre
INCH
D2
max.
INCH
D3
±0.01
INCH
M
±0.01
INCH
SM
Min. thickness
INCH