Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1366 - Round head rivets (DIN 124), steel, plain
Bill of material
BN 1366 1138464 round head rivet A 10x26
BNARTNR
Identification
BNNORM1
DIN 124
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal diameter
10 mm
L
Length
mm
KL
Clamping length
mm
Enter value for KL
Clamping length
mm
cm
inch
ft
DK
Head diameter h16
16.000 mm
DS
Shank diameter min.
9.400 mm
K
Head height +IT16
6.500 mm
R
Transition radius under head ~
0.500 mm
D7
Diameter H12
10.500 mm
D8
Diameter
16.000 mm
K1
Length
6.500 mm
R1
Radius ~
8.000 mm
R2
Radius ~
32.000 mm
W
Distance ~
1.000 mm
T1
Distance
4.200 mm
ALFA
Angle
75.000 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models