Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 13270 - Hexalobular (6 Lobe) socket set screws with flat point (DIN 34827 FL; ISO 4026), steel 45 H, zinc flake coated GEOMET® 500 A
Bill of material
BN 13270 3060192 hexalobular socket set screw M6x8
BNARTNR
Identification
BNNORM1
DIN 34827 FL
BNNORM2
ISO 4026
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
Zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
6.000 mm
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
L
Nominal length
mm
T
Depth of counterbore min.
1.600 mm
INNENSECHSRUN
X15
A
3.350 mm
DP
Max. diameter
4.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models