Catalog navigation
Выбор CAD модели
Доступные продукты: 69
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 11801 - Pozi oval countersunk head tapping screws form Z, with cone end type C (DIN 7983 C; ~ISO 7051), A4
Bill of material
BN 11801 5805790 cross recessed oval countersunk head tapping screw ST4.2x60
BNARTNR
Identification
BNNORM1
DIN 7983 C
BNNORM2
~ISO 7051
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
F
Height of the raised ~
mm
K
Head height ~
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MZ
Wing diameter of cross recesses ~
mm
TZ
Depth of the driving feature max.
mm
Y
Length of the cone max.