Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 11147 - Self-clinching nuts floating, for metallic materials (PEM® A4), stainless steel (AISI 400), passivated
Bill of material
9019820
NENN
Identification
BNARTNR
Order number
BNARTNR1
Order number
CODE
Code
WVIS
Material
Stainless steel (AISI 400)
BNSURFACE
Surface
passiviert
D1
Thread
LB
Hole-Ø in sheet +0.08 0
mm
D2
max.
mm
D3
max.
mm
D4
±0.38
mm
M
max.
3.31 mm
H
max.
0.97 mm
SM
Min. thickness
0.97 mm
MRL
Min. edge distance up to the hole centre
mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models