Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1060 - Wing screws (~DIN 316), PA 6.6, natural
Bill of material
BN 1060 1401114 wing screw M6x15
BNARTNR
Identification
BNNORM1
~DIN 316
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
6.000 mm
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
3.000 mm
B
Thread length
mm
DW
Diameter of the bearing face max.
13.000 mm
DK
Head diameter top max.
11.000 mm
E
Wingspan max.
33.000 mm
G1
Thickness blade up max.
2.300 mm
G2
Thickness wing bottom max.
3.300 mm
H
Wing height max.
17.000 mm
K
Head height max.
8.000 mm
R1
Radius 1 ~
5.000 mm
R2
Radius 2 ~
0.300 mm
R3
Radius 3 ~
1.000 mm
R4
Radius 4 ~
3.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models