您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 1043 1386034 threaded insert for moulding R-M5
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 1043 Threaded inserts for mouldings type R, closed, long
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_1043/bn_1043.prj},{NB=BN 1043 1386034 threaded insert for moulding R-M5},{CNSORDERNO=1386034},{BNARTNR=1386034},{BNNORM1=DIN 16903-3 R},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D1=M5},{NDM=5.000},{KDM=4.134},{A1=1.800},{A2=2.500},{B1=3.000},{B2=1.000},{B3=3.500},{D2=4.200},{D3=6.400},{D4=5.500},{D6=7.000},{D7=5.000},{E=8.100},{F=0.500},{G=0.100},{L1=5.000},{L2=7.500},{L3=8.300},{L4=10.800},{R=0.600},{S=7.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1043 - Threaded inserts type R, closed, long (DIN 16903-3 R), brass, plain
Bill of material
BN 1043 1386034 threaded insert for moulding R-M5
BNARTNR
Identification
1386034
1386034
BNNORM1
DIN 16903-3 R
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D1
Thread
M5
M5
A2
Thickness
2.500
2.500
mm
B2
Width
1.000
mm
B3
Width
3.500
3.500
mm
D3
Diameter h12
6.400
6.400
mm
D4
Diameter
5.500
5.500
mm
D6
Diameter h11
7.000
7.000
mm
D7
Diameter ~
5.000
5.000
mm
E
Angle dimension
8.100
8.100
mm
F
Chamfer +0.2
0.500
0.500
mm
G
Tolerance
0.100
0.100
mm
L2
Length h14
7.500
7.500
mm
L4
Length h12
10.800
10.800
mm
R
Radius ~
0.600
0.600
mm
S
Width across flat
7.000
7.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求