Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Battery hydraulic crimping tool 60 kN
Bill of material
HARTING 09990000850
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000850
DESCSHORT
Short Description
Battery hydraulic tool
DESCLONG
Long Description
Battery hydraulic tool, Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm, for 220 ... 240 V (Other voltage ranges available on request!), Conductor cross-section: 10 ... 70 mm²
MANUTYPEDESC
Manufacturer Type Description
Battery hydraulic crimping tool 60 kN
SUPPLIERALTNO
Alternative product number
09 99 000 0850
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Battery hydraulic tool
AAU734
Manufacturer product description
Battery hydraulic tool, Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm, for 220 ... 240 V (Other voltage ranges available on request!), Conductor cross-section: 10 ... 70 mm²
AAW338
Manufacturer product designation
Battery hydraulic tool
BAC673
Max. cross section of line
70 mm²
BAC736
Min. cross section of line
10 mm²
BAD875
Net weight
6060 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84672920
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part