Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV4290 - Wall-mounted dispenser, for multifold paper towels - 350 pcs
Bill of material
AV4290AL
CODE
Code
AV4290AL
MAT
Material
SDESCR1
Very short description 1
INDA Towel Holder / Cleenex / Paper Cm26X13 H43
SDESCR2
Very short description 2
Hotellerie AV4290 26X13 AL
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Towel Holder / Cleenex / Paper Cm26X13 H43 AL
INTERCODE
International code
EAN-13:8010359119652
HEIGHT
Height
43 cm
WIDTH
Width
26 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
2.350 kg
SER
Series
Hotellerie
LINE
Towel Holder / Kleenex / Paper
MOD
Model
AV4290
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models