Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV401D - Wall-mounted waste basket
Bill of material
AV401DAL
CODE
Code
AV401DAL
MAT
Material
SDESCR1
Very short description 1
INDA Waste paper, waste baskets Cm32X16 H41
SDESCR2
Very short description 2
Hotellerie AV401D 32X16 AL
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm32X16 H41 AL
INTERCODE
International code
EAN-13:8021586232328
HEIGHT
Height
41 cm
WIDTH
Width
32 cm
DEPTH
Depth
16 cm
WEIGHT
Weight
2.860 kg
SER
Series
Hotellerie
LINE
Waste baskets
MOD
Model
AV401D
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models