Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grasscalm
Description
Artificial lawn blockade round D 27
Bill of material
D 27-350-60D
ARTIKELNUMMER
Article Number
1200-60D
LOD
Level of Development
INNENDURCHMESS
Internal diameter
mm
GRASSINSTALDE
GRASSCALM Installation DE
Info DE
GRASSINSTALEN
GRASSCALM Installation EN
Info EN
GRASSESHOPDE
GRASSCALM eShop DE
Info DE
GRASSESHOPEN
GRASSCALM eShop EN
Info EN
AUSSENMASSE
Outside dimensions
33x33x8 cm
MATERIAL
Material
PP
RASENBREITE
Lawn width
7 cm
GEWICHT
Weight
350 g
GEEIGNETFUR
Suitable for
Post and bar articles, Irrigation systems, Lighting fixtures
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models