Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Battery hydraulic crimping tool 120kN
Bill of material
HARTING 09990000860
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000860
DESCSHORT
Short Description
Battery hydraulic tool
DESCLONG
Long Description
Battery hydraulic tool, Pressing force 120 kN, Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm, for 220 ... 240 V (Other voltage ranges available on request!), Conductor cross-section: 10 ... 240 mm²
MANUTYPEDESC
Manufacturer Type Description
Battery hydraulic crimping tool 120kN
SUPPLIERALTNO
Alternative product number
09 99 000 0860
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAR527
type of device (WEEE)
Battery hydraulic tool
AAR529
net weight to record marketed quantities (WEEE)
12.38 kg
AAU734
Manufacturer product description
Battery hydraulic tool
AAW338
Manufacturer product designation
Battery hydraulic crimping tool 120kN
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84672920
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania