Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Adapter Han RJ45 Modul / RJ45 patchcable
Bill of material
HARTING 09140009966
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140009966
DESCSHORT
Short Description
Han® RJ45 module, Adapter, for patch cable, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® RJ45 module, Adapter, for patch cable, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Adapter Han RJ45 Modul / RJ45 patchcable
SUPPLIERALTNO
Alternative product number
09 14 000 9966
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Adapter Han RJ45 Modul / RJ45 patchcable
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS478
Module type
Ethernet
AAU734
Manufacturer product description
Han® RJ45 module, Adapter, for patch cable, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® RJ45 module, Adapter, for patch cable, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models