Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Adapter Han 16B - D-Sub 50
Bill of material
HARTING 09300009969
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300009969
DESCSHORT
Short Description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 5
DESCLONG
Long Description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 5
MANUTYPEDESC
Manufacturer Type Description
Adapter Han 16B - D-Sub 50
SUPPLIERALTNO
Alternative product number
09 30 000 9969
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB599
Shape of recess
D-SUB
AAC200
Material of the adapter plate
Plastic
AAO057
Product type
Adapter Han 16B - D-Sub 50
AAS461
Size
16 B
AAU734
Manufacturer product description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 5
AAW338
Manufacturer product designation
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 5
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models