Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Adapter Han 10A - D-Sub 15
Bill of material
HARTING 09200009928
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200009928
DESCSHORT
Short Description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 10 A, Adapter for: D-Sub 2
DESCLONG
Long Description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 10 A, Adapter for: D-Sub 2
MANUTYPEDESC
Manufacturer Type Description
Adapter Han 10A - D-Sub 15
SUPPLIERALTNO
Alternative product number
09 20 000 9928
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB599
Shape of recess
D-SUB
AAC200
Material of the adapter plate
Plastic
AAO057
Product type
Adapter Han 10A - D-Sub 15
AAS461
Size
10 A
AAU734
Manufacturer product description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 10 A, Adapter for: D-Sub 2
AAW338
Manufacturer product designation
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 10 A, Adapter for: D-Sub 2
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models