Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Adapter for Han 3A - M20x1.5
Bill of material
HARTING 19200009962
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19200009962
DESCSHORT
Short Description
Adapter, for motor connection, Size: M20, Adapter for: Han A®
DESCLONG
Long Description
Adapter, for motor connection, Size: M20, Adapter for: Han A®
MANUTYPEDESC
Manufacturer Type Description
Adapter for Han 3A - M20x1.5
SUPPLIERALTNO
Alternative product number
19 20 000 9962
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB599
Shape of recess
rectangular
AAO057
Product type
Adapter for Han 3A - M20x1.5
AAU734
Manufacturer product description
Adapter, for motor connection, Size: M20, Adapter for: Han A®
AAW338
Manufacturer product designation
Adapter, for motor connection, Size: M20, Adapter for: Han A®
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD