Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Fischer
Description
AD - Fischer Cover caps AD
Bill of material
Fischer AD 12 x 40 W - 60259
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
L
Length
40 mm
K
Head height
3 mm
V
qty. per box [pcs.]
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models