Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Special Cable Clamp EMC M20
Bill of material
HARTING 19620005081
MANUID
Product number of the Manufacturer
19620005081
DESCSHORT
Short Description
Cable gland, EMC version, M20, Clamping range: 4 ... 6.5 mm, Shielding diameter: 2.5 ... 6.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
DESCLONG
Long Description
Cable gland, EMC version, M20, Clamping range: 4 ... 6.5 mm, Shielding diameter: 2.5 ... 6.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
MANUTYPEDESC
Manufacturer Type Description
Acces. Special Cable Clamp EMC M20
SUPPLIERALTNO
Alternative product number
19 62 000 5081
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
9
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
22 mm
AAS460
Size of connection thread
M20
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, EMC version, M20, Clamping range: 4 ... 6.5 mm, Shielding diameter: 2.5 ... 6.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
AAW338
Manufacturer product designation
Cable gland, EMC version, M20, Clamping range: 4 ... 6.5 mm, Shielding diameter: 2.5 ... 6.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
BAA039
max. operating ambient temperature
130 °C
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models