Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Cable Clamp Metal PG 29
Bill of material
HARTING 09370005106
MANUID
Product number of the Manufacturer
09370005106
DESCSHORT
Short Description
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
DESCLONG
Long Description
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
MANUTYPEDESC
Manufacturer Type Description
Acces. Cable Clamp Metal PG 29
SUPPLIERALTNO
Alternative product number
09 37 000 5106
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAG623
wrench width 1
41 mm
AAO057
Product type
Han® M
AAO742
Brand
Han® M
AAS460
Size of connection thread
PG29
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
AAW338
Manufacturer product designation
Cable gland, Pg 29, Material (cable glands): Metal, Wrench size: 41
BAA351
color
Grey, dark grey
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
74122000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Uni-Dicht-Verschraubung Pg36, 29-34mm
    HARTING
    Uni-Dicht-Verschraubung Pg29, 20-25mm
    HARTING
    Acces. Uni Seal Yellow PG29 24-28mm
Previews
3D
2D
Download CAD models