Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
2500 - Service valve, ductile iron with internal thread
Bill of material
5003050
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
Inch
L
Valve
mm
H
Valve
mm
H1
Valve
mm
A
a Spindle
10.3 mm
C
c Spindle
20 mm
D1
Ød1 Spindle
16 mm
W
Weight
kg
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models