Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
CRIMP TOOL(BANDOLIERED CONTACTS)
Bill of material
HARTING 09990000248
MANUID
Product number of the Manufacturer
09990000248
PREVIEW
Preview
DESCSHORT
Short Description
Crimping tool, for 500 bandoliered contacts, BC / har-bus® 64, Conductor cross-section: 0.09 ... 0.5 mm²
DESCLONG
Long Description
Crimping tool, for 500 bandoliered contacts, BC / har-bus® 64, Conductor cross-section: 0.09 ... 0.5 mm²
MANUTYPEDESC
Manufacturer Type Description
CRIMP TOOL(BANDOLIERED CONTACTS)
SUPPLIERALTNO
Alternative product number
09 99 000 0248
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
Crimping tool
AAU734
Manufacturer product description
Crimping tool, for 500 bandoliered contacts, BC / har-bus® 64, Conductor cross-section: 0.09 ... 0.5 mm²
AAW338
Manufacturer product designation
Crimping tool, for 500 bandoliered contacts, BC / har-bus® 64, Conductor cross-section: 0.09 ... 0.5 mm²
BAC673
Max. cross section of line
0.500 mm^2
BAC736
Min. cross section of line
0.090 mm^2
BAD875
Net weight
1604 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
Download modelli CAD