Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 60 M bulkhead housing, molly
Bill of material
HARTING 11136000302
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11136000302
DESCSHORT
Short Description
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR
DESCLONG
Long Description
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 60 M bulkhead housing, molly
SUPPLIERALTNO
Alternative product number
11 13 600 0302
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB396
Design of housing surface
Passivated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Passivated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han-Yellock 60 M bulkhead housing, molly
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Yellock®
AAS461
Size
Han-Yellock® 60
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: Han-Yellock® 60, Material (hood/housing): Zinc die-cast, Passivated, Metallic, Material (seal): NBR
BAA097
color of housing
metallic
BAA351
color
metallic
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)