Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Top Entry LC M20 Exi_For Double Le
Bill of material
HARTING 19360101420
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19360101420
DESCSHORT
Short Description
Hood, Size: 10 B, Double locking lever, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue)
DESCLONG
Long Description
Hood, Size: 10 B, Double locking lever, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
MANUTYPEDESC
Manufacturer Type Description
Han B Top Entry LC M20 Exi_For Double Le
SUPPLIERALTNO
Alternative product number
19 36 010 1420
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, With cable gland
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
40 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han B Top Entry LC M20 Exi_For Double Le
AAO742
Brand
Han® Ex
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® Ex
AAS460
Size of connection thread
M20
AAS461
Size
10 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 10 B, Double locking lever, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
AAW338
Manufacturer product designation
Hood, Size: 10 B, Double locking lever, Top entry, 1x M20, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue)
BAA097
color of housing
Blue
BAA351
color
light-blue
BAB392
certificate/approval
0
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型