Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Mod.-PE module-f 16-6 AWG
Bill of material
HARTING 19410012700
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19410012700
DESCSHORT
Short Description
Contact module, Screw termination, Female, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Contact module, Screw termination, Female, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Mod.-PE module-f 16-6 AWG
SUPPLIERALTNO
Alternative product number
19 41 001 2700
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.5 mm²
AAC207
Material of the contact
Other copper alloys, Brass
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Eco Mod.-PE module-f 16-6 AWG
AAO742
Brand
Han-Eco®
AAS458
Conductor connection method
Screw connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Screw termination
AAS476
Number of power contacts
1
AAT080
Pole number
1
AAU734
Manufacturer product description
Contact module, Screw termination, Female, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy
AAW338
Manufacturer product designation
Contact module, Screw termination, Female, Contacts: 1, Conductor cross-section: 1.5 ... 16 mm², Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
16 mm²
BAC739
Min. line cross section, flexible
1.5 mm²
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
DE