카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
MPP-CC-IDC-ix-8p-M-P-STR B-cod AWG22-24
Bill of material
HARTING 09511210004
MANUID
Product number of the Manufacturer
09511210004
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, PushPull, Material: Polybutylene terephthalate (PBT) / PA66
DESCLONG
Long Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, PushPull, Material: Polybutylene terephthalate (PBT) / PA66, Degree of protection: IP65 / IP67
MANUTYPEDESC
Manufacturer Type Description
MPP-CC-IDC-ix-8p-M-P-STR B-cod AWG22-24
SUPPLIERALTNO
Alternative product number
09 51 121 0004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Push pull
AAB789
max. connectable conductor cross-section multiple wire
0.360 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.230 mm²
AAC108
Degree of protection (IP), mounted
IP65 / IP67
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
1.500 A
AAO742
Brand
HARTING Mini PushPull
AAP798
Application standards
IEC 61076-3-124
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
10
AAU734
Manufacturer product description
MPP-CC-IDC-ix-8p-M-P-STR B-cod AWG22-24
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polybutylene terephthalate (PBT) / PA66
BAC487
material of insulation
Polyamide (PA)
BAC676
Max. line cross section, flexible
0.360 mm²
BAC739
Min. line cross section, flexible
0.230 mm²
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드