Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
ix Industrial 10B-1 jack V (T&R450)
Bill of material
HARTING 09452819002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09452819002
DESCSHORT
Short Description
Connectors, PCB connector, Vertical, Solder termination, Rated current: ‌1.5 A, Contacts: 10
DESCLONG
Long Description
Connectors, PCB connector, Vertical, Solder termination, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, Au over Ni, Mating side, Au over Ni, Termination side, Sn over Ni, Mating side (shielding), Sn over Ni, Termination side (shielding), Coding: Type B, Polyamide (PA), Grey
MANUTYPEDESC
Manufacturer Type Description
ix Industrial 10B-1 jack V (T&R450)
SUPPLIERALTNO
Alternative product number
09 45 281 9002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Castor
AAC202
Material of the contact coat
Nickel/gold, Mating side, Termination side, Sn over Ni, Mating side (shielding), Termination side (shielding)
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1.5 A
AAT080
Pole number
10
AAU734
Manufacturer product description
Connectors, PCB connector, Vertical, Solder termination, Rated current: ‌1.5 A, Contacts: 10
AAW338
Manufacturer product designation
ix Industrial 10B-1 jack V (T&R450)
AAZ334
Type of PCB contacting
Solder termination
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, Termination side, Tin (Sn), Mating side (shielding), Termination side (shielding)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
QUANTITYMIN
Minimum Order Quantity
450
QUANTITYINT
Quantity Scale
450
CTN
Customs tariff number
85366990
COO
Country of origin
JP
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD