Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 21238 - Threaded rod without head (SPAX®), zinc plated blue, waxed
Bill of material
BN 21238 3620440 threaded rod without head 16x3000
BNARTNR
Identification
3620440
BNNORM1
SPAX®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, waxed
D1
Nominal thread diameter
16.0 mm
D3
Nominal core diameter
12.000 mm
P
Pitch of bolt
6.000 mm
L
3000 mm