Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20918 - Hex socket window screws with flat head, steel case-hardened, waxed
Bill of material
BN 20918 9065159 hex socket windows screw 7.5x80
BNARTNR
Identification
BNMAT
Material
Steel case hardened
BNSURFACE
Surface
zinc plated, waxed
D1
Nominal thread diameter
7.5 mm
L
Nominal length
mm
D2
Head diameter max.
12.000 mm
K
Head height ~
6.500 mm
SW
4.000 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model