Catalog navigation
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20917 - Hex socket window screws with cheese head, fully threaded, steel case-hardened, zinc plated, waxed
Bill of material
BN 20917 9065152 hex socket windows screw 7.5x80
BNARTNR
Identification
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated, waxed
D1
Nominal thread diameter
7.5 mm
L
Nominal length
mm
D2
Head diameter ~
7.300 mm
K
Head height ~
7.100 mm
SW
4.000 mm