IFC 4.0 제작
언어선택:
English
English
ABB - 1SFA611813R1000 + MEP3-0 Enclosure
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Pilot Devices
Accessories
Enclosures
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/pilot_devices/accessories/enclosures/mep3.prj},{NB=abb_1SFA611813R1000_MEP3-0 Enclosure},{PN=1SFA611813R1000},{CTN=85369001},{EXTTYPE=MEP3-0},{INVDES=MEP3-0 Enclosure},{TYPE=MEP3-0},{SN=1SFA611813R1000},{DES=ENCLOSURE 3-POS#MEP3-0},{LCP=Active},{DESCSHORT=ENCLOSURE 3-POS#MEP3-0},{DESCLONG=MEP3-0 Enclosure isthree seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13},{INTNO=7320500312674},{MANUID=1SFA611813R1000},{MANUNAME=ABB},{EF001372=3},{EF004008=Surface mounting housing},{EF001596=Plastic},{EF000243=22},{EF005474=IP66}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MEP3 - Plastic enclosure - three positions
Bill of material
ABB - 1SFA611813R1000 + MEP3-0 Enclosure
PN
Product Id
1SFA611813R1000
1SFA611813R1000
EXTTYPE
Extended Product Type
MEP3-0
MEP3-0
INVDES
Invoice Description
MEP3-0 Enclosure
MEP3-0 Enclosure
TYPE
Type
MEP3-0
MEP3-0
SN
S/N Code Number
1SFA611813R1000
1SFA611813R1000
DES
Description
ENCLOSURE 3-POS#MEP3-0
ENCLOSURE 3-POS#MEP3-0
DESCSHORT
Short Description
ENCLOSURE 3-POS#MEP3-0
ENCLOSURE 3-POS#MEP3-0
DESCLONG
Long Description
MEP3-0 Enclosure isthree seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
MEP3-0 Enclosure isthree seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
INTNO
International product number
7320500312674
7320500312674
MANUID
Product number of the Manufacturer
1SFA611813R1000
1SFA611813R1000
MANUNAME
Manufacturer Name
ABB
EF001372
Number of command positions
3
3
EF004008
Construction type housing
Surface mounting housing
Surface mounting housing
EF001596
Material housing
Plastic
Plastic
EF000243
Diameter openings
22
22
mm
EF005474
Degree of protection (IP)
IP66
IP66
EF011959
Degree of protection (NEMA)
4X
4X
EF000008
Width
0.181
0.181
mm
EF000040
Height
0.061
0.061
mm
EF000049
Depth
0.075
0.075
mm
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청