Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
Deutsch - DTP04 series
Bill of material
CI12-90-DTP04
CN
Cat. No.
SIZEANC
A Conduit Size (NC)
mm
SIZEANW
A Conduit Size (NW)
mm
MAT
Material
Polyamide (Nylon) 66
DESCRIPTION
Description
B
mm
C
26.525 mm
D
36.7 mm
E
25.4 mm
F
27.525 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models