Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
External X-Piece
Bill of material
XPS1208
CN
Cat. No.
XPS1208
SIZEANC
A Conduit Size (NC)
12 mm
SIZEBNC
B Conduit Size (NC)
08 mm
SIZECNC
C Conduit Size (NC)
12 mm
SIZEDNC
D Conduit Size (NC)
08 mm
SIZEANW
A Conduit Size (NW)
10 mm
SIZEBNW
B Conduit Size (NW)
7.5 mm
SIZECNW
C Conduit Size (NW)
10 mm
SIZEDNW
D Conduit Size (NW)
7.5 mm
MAT
Material
Polyamide (Nylon) 6,6
DESCRIPTION
Description
NC12 X-Piece with NC08 Breakouts, Black
E
E Conduit Engagement
9.5 mm
F
F Conduit Engagement
7 mm
G
G Conduit Engagement
10.0 mm
H
H Conduit Engagement
7 mm
I
I Overall Dimensions
42 mm
J
J Overall Dimensions
35.5 mm
K
K Overall Dimensions
38 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models