Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
227-00 - Hawlinger with upper horizontal ZAK® socket in pipe direction and lower tapered male thread or lower ZAK® spigot end for installation on pipe saddle
Bill of material
2270500500
IN
Item Number
LOD
LOD Level
PLUG
Plug
PN
Max. operating pressure
16 bar
OU
Upper outlet
LO
Lower outlet
H
mm
H1
mm
H2
mm
H3
mm
L
mm
L1
mm
B
mm
BH
Borehole max.
mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated, Spindle, shut-off device, shut-off blade: stainless steel, Gaskets: EPDM for potable water
MED
Medium
potable water
NOTICE
Notice
notice 1: Product numbers for gas on request
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models