Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAWLE
Description
649-00 - Elbow 45° with ZAK® spigot end and push-fit socket
Bill of material
6495050710
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 69
D
d
mm
E
mm
H
mm
L
mm
B
mm
COLOR
Colour
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Grip ring: Delrin; O-ring: EPDM
MED
Medium
INFO
Additional Information
Delivered with enclosed support liner (POM)
NOTICE
Notice
Notice 1: Product numbers for use with PVC pipes on request.; Notice 2: When PE pipes are connected, support liners must be used.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models