Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAWLE
Description
647-05 - ZAK-Press-Fit®, elbow 90° with swivel-type outlet
Bill of material
6474400460
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
D
d
mm
D1
mm
D2
mm
H
mm
H1
mm
L
mm
L1
mm
B
60 mm
W
Weight
kg
MAT
Materials
Body: Red brass; O-rings: EPDM (water); Grip ring: POM
MED
Medium
Potable water
NOTICE
Notice
Notice 1: We recommand to use a support liner
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models