Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
630-04 - Rotatable junction with ZAK spigot end/ socket
Bill of material
6307804646
IN
Item Number
6307804646
LOD
LOD Level
PN
Max. operating pressure
16 bar
OA
ZAK socket
ZAK 46
OB
ZAK spigot
ZAK 46
L
126 mm
B
70 mm
W
Weight
1.36 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coating; Sealing: EPDM (water)
MED
Medium
Potable water | Sewage water
NOTICE
Notice
Product numbers and prices for gas on request.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models