Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HAWLE
Description
2630 - Service valve ISO POM
Bill of material
5018496
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
Inch
PE
Ø Pipe ext.
mm
T
t Valve
mm
L
Valve
mm
H
Valve
mm
H1
Valve
mm
A
a Spindle
10.3 mm
C
c Spindle
20 mm
D1
Ød1 Spindle
16 mm
W
Weight
kg
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models